??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
3/4 Inch
Part Number
119195
Weight
0.5 lbs
Bushing Keyway
3/16x3/32 Inch
Shaft Keyseat (Ref.)
3/16x3/32 Inch
Torque Capacity
3.600 lbs-in
Wrench Torque Install. Screws
175 lbs-in
A
1.87 Inch
B
1.0 Inch
CL 30 Iron - Hub Diameter
3.25 Inch
Steel Hub Diameter
2.88 Inch
Bolt Circle
1.750 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
3/8-16UNC Inch
Standard Hex Key
1.38 Inch
Short Key
0.81 Inch
Standard Hex Key
1.63 Inch
Short Key
1.1 Inch
Download CAD models
Previews